Productos combinables
Productos combinables NUEVO
Tools
3
N.º de referencia: 09 11 002 6213
Han HPR HPTC 400-fe.-cont.-95mm²
Han HPR HPTC 400-fe.-cont.-95mm²

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Crimp contact
Rated current: ‌400 A
Female
Copper alloy
Silver plated
Conductor cross-section: 95 mm²
Notas
Comparar
N.º de referencia: 09 11 002 6213
Han HPR HPTC 400-fe.-cont.-95mm²
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Tools
3
Detalles del producto
Identification
  • Category Contacts
  • Series Han® HPTC
  • Type of contact Crimp contact
  • Type of cable Copper cable (round)
  • Features for stranded wires according to IEC 60228 Class 5
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section (mm²) 95 mm²
  • Rated current ‌ 400 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 43 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 25
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 121.813 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522