Productos combinables
Productos combinables NUEVO
N.º de referencia: 97 00 000 2279
Han Board PCB lever 2+PE 7,62 Crimp
Han Board PCB lever 2+PE 7,62 Crimp

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Aislantes
Aislantes
Terminación de engaste
Hembra
Policarbonato (PC)
Negro
Corriente nominal: ‌32 A
Contactos: 2
Sección de conductor: 1.5 ... 10 mm²
Notas
Comparar
N.º de referencia: 97 00 000 2279
Han Board PCB lever 2+PE 7,62 Crimp
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
  • Category Inserts
  • Series Han® Board
  • Element Inserts
Version
  • Termination method Crimp termination
  • Gender Female
  • Number of contacts 2
  • PE contact Yes
  • Locking type Snap-in latches
  • Details
    Please order crimp contacts separately.
    Please order coding pins separately.
  • Details
    This contact insert is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
    Contact inserts must not be coupled or decoupled under electrical load.
    Connector must not be powered-up in the unmated condition.
Technical characteristics
  • Conductor cross-section (mm²) 1.5 ... 10 mm²
  • Rated current ‌ 32 A
  • Rated current La capacidad de transporte de corriente depende en gran medida de la placa de circuitos impresos utilizada, de la sección de cable utilizada y de la situación específica de la instalación.
  • Rated voltage conductor-earth 480 V
  • Rated voltage conductor-conductor 830 V
  • Rated impulse voltage 6 kV
  • Pollution degree 2
  • Limiting temperature
    -25 ... +125 °C
    -5 ... +65 °C While mating or unmating
  • Mating cycles ≥ 75
  • Degree of protection acc. to IEC 60529 IP20
  • PCB thickness ‌2.2 mm ±10 %
Material properties
  • Material (insert) Policarbonato (PC)
  • Colour (insert) Negro
  • Material flammability class acc. to UL 94 V-0
  • RoHS conforme
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number a4a9de28-6060-4c0d-b79b-5842f7db41be
Commercial data
  • Packaging size 28
  • Net weight 5.4 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440205 Contact insert for industrial connectors