Productos combinables
Productos combinables NUEVO
Combinables
1
Accessories
5
Spare Part
1
Inserts
22
Frames
2
N.º de referencia: 09 40 006 0402
Han 6 HPR CAPOTA ENT.VERT.PG21 BAYONETA
Han 6 HPR CAPOTA ENT.VERT.PG21 BAYONETA

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Hood
Size: 6 B
Toggle locking
Stainless steel
Top entry
1x Pg 21
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notas
Comparar
Este producto no se podrá seguir solicitando durante mucho tiempo. Por favor, contacte con su distribuidor local.
N.º de referencia: 09 40 006 0402
Han 6 HPR CAPOTA ENT.VERT.PG21 BAYONETA
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
1
Accessories
5
Spare Part
1
Inserts
22
Frames
2
Detalles del producto
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
Version
  • Size 6 B
  • Version Top entry
  • Cable entry 1x Pg 21
  • Locking type Toggle locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
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
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 446 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140057227
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors