Productos combinables
Productos combinables NUEVO
Accessories
3
Spare Part
1
Frames
4
Hoods/Housing
2
N.º de referencia: 19 40 134 9923
Han 34HPR EasyCon cover 2xM40
Han 34HPR EasyCon cover 2xM40

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Tapa de montaje
para bases de montaje en superficie, para capotas
Tamaño: 34 HPR
Bloqueo a tornillo
2x M40
Material (capota/base): Fundición de aluminio, Resistente a la corrosión
Recubierto de polvo
RAL 9005 (negro intenso)
Material (junta): NBR
Notas
Comparar
N.º de referencia: 19 40 134 9923
Han 34HPR EasyCon cover 2xM40
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
3
Spare Part
1
Frames
4
Carcaças/Bases
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR EasyCon
  • Type of hood/housing Mounting cover
  • Description of hood/housing
    for surface mounted housings
    for hoods
Version
  • Size 34 HPR
  • Number of cable entries 2
  • Cable entry 2x M40
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque
    ‌6 Nm Mounting cover
    ‌6 Nm Distance bolt
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 544 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140175471
  • eCl@ss 27440202 Shell for industrial connectors
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
Portal de objetos EPLAN