Productos combinables
Productos combinables NUEVO
Combinables
13
Accessories
5
插蕊
36
N.º de referencia: 19 30 032 0430
Han 32B-TGG-f.DL-M63
Han 32B-TGG-f.DL-M63

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Hood
Size: 32 B
High construction
Double locking lever
Top entry
1x M63
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notas
Comparar
N.º de referencia: 19 30 032 0430
Han 32B-TGG-f.DL-M63
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
13
Accessories
5
插蕊
36
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 32 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M63
  • Locking type Double locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 450.3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140833043
  • eCl@ss 27440202 Shell for industrial connectors