Productos combinables
Productos combinables NUEVO
Combinables
34
Accessories
1
Pótalkatrész
1
Érintkező vezetők
28
Frames
2
N.º de referencia: 19 40 024 0574
Han 24HPR-gs45°-SV-M50
Han 24HPR-gs45°-SV-M50

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Capota
Tipo especial
Tamaño: 24 B
Bloqueo a tornillo
Acero inoxidable
Entrada lateral
1x M50
Material (capota/base): Fundición de aluminio, Resistente a la corrosión
Recubierto de polvo
RAL 9005 (negro intenso)
Notas
Comparar
N.º de referencia: 19 40 024 0574
Han 24HPR-gs45°-SV-M50
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
34
Accessories
1
Pótalkatrész
1
Érintkező vezetők
28
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
  • Description of hood/housing Special type
Version
  • Size 24 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x M50
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 1,163 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140831117
  • eCl@ss 27440202 Shell for industrial connectors