Productos combinables
Productos combinables NUEVO
Combinables
12
备件
2
插芯
45
Frames
2
N.º de referencia: 19 62 824 0748
Han 24EMC/B-HCC-HC-DL-M40
Han 24EMC/B-HCC-HC-DL-M40

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Base cable a cable
Tamaño: 24 B
Perfil alto
Enclave doble
Policarbonato (PC), Acero inoxidable
Entrada lateral
1x M40
Material (capota/base): Fundición de aluminio
No revestido
No pintado
Material (junta): NBR
Notas
Comparar
Cargar en configurador
N.º de referencia: 19 62 824 0748
Han 24EMC/B-HCC-HC-DL-M40
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
Spare Part
2
Inserts
45
Frames
2
Detalles del producto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® EMC/B
  • Type of hood/housing Cable to cable housing
  • Type High construction
Version
  • Size 24 B
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x M40
  • Locking type Double locking lever
  • Han-Easy Lock® Yes
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature
    -40 ... +125 °C
    -40 ... +200 °C With Han® High Temp components
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 345.66 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140172111
  • eCl@ss 27440202 Shell for industrial connectors
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar