Productos combinables
Productos combinables NUEVO
Combinables
3
Accessories
1
Peça de reposição
1
Hoods/Housings
70
N.º de referencia: 09 20 010 2612
Han A 10 Pos. M Insert Screw
Han A 10 Pos. M Insert Screw

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Aislantes
Terminación de tornillo
Macho
Policarbonato (PC)
RAL 7032 (gris guijarro)
Corriente nominal: ‌16 A
Tamaño: 10 A
Contactos: 10
Sección de conductor: 0.75 ... 2.5 mm²
Aleación de cobre
Chapado en plata
Notas
Comparar
Cargar en configurador
N.º de referencia: 09 20 010 2612
Han A 10 Pos. M Insert Screw
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
70
Detalles del producto
Identification
  • Category Inserts
  • Series Han A®
Version
  • Termination method Screw termination
  • Gender Male
  • Size 10 A
  • Number of contacts 10
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Tightening torque
    ‌0.5 Nm Contact screw M3
    ‌0.5 Nm Fixing screws M3
    ‌0.8 Nm PE screw M3.5
  • Recommended screw driver
    Slotted 0.6 x 3.5
    PH1
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 15 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140039391
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Han A®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar