Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 45 845 0015
HPP dust cap device side without cord
HPP dust cap device side without cord

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Tapa de protección
para conectores
Grado de protección: IP65, IP67
Notas
Comparar
N.º de referencia: 09 45 845 0015
HPP dust cap device side without cord
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Accessories
  • Series HARTING PushPull (V4)
  • Type of accessory Protection cover
  • Description of the accessory for connectors
Version
  • Details Version with active locking without cord
Technical characteristics
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications EN 45545-2
Commercial data
  • Packaging size 100
  • Net weight 8.4 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140064690
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467