Productos combinables
Productos combinables NUEVO
Successor Products
1
N.º de referencia: 09 45 145 1915
HPP V4 USB 2.0 A, PP - IP20, 5m
HPP V4 USB 2.0 A, PP - IP20, 5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Notas
Comparar
Este producto ya no se puede solicitar. Puede usar su sustituto 09454451915.
N.º de referencia: 09 45 145 1915
HPP V4 USB 2.0 A, PP - IP20, 5m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Successor Products
1
Detalles del producto
Identification
  • Category System cabling
  • Series USB
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) USB 2.0
    Type A
  • Connector 2
    IP20 USB 2.0
    Type A
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4 wires
  • Shielding Shielded
Technical characteristics
  • Cable diameter 4.9 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
Commercial data
  • Packaging size 1
  • Net weight 230.2 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140059061
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Otros documentos
Fire Protection
Configuración de descarga
Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar