Productos combinables
Productos combinables NUEVO
Accessories
13
N.º de referencia: 09 67 009 4716
HEMBRA 9 CTOS WRAP EST.
HEMBRA 9 CTOS WRAP EST.

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conector
Terminación enrollada
Corriente nominal: ‌7.5 A
Hembra
Tamaño: D-Sub 1
Resina termoplástica, rellena de fibra de vidrio (PBTP), Carcasa: acero chapado
Blanco
Contactos: 9
Aleación de cobre
Metal noble sobre Ni
Notas
Comparar
N.º de referencia: 09 67 009 4716
HEMBRA 9 CTOS WRAP EST.
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Accessories
13
Detalles del producto
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wrap termination
  • Gender Dişi
  • Size D-Sub 1
  • Connection type PCB'den kabloya
  • Number of contacts 9
  • Termination length 13,65 mm
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Distance between rows 2,54 mm
  • Rated current ‌ 7,5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 30 N
  • Withdrawal force
    ≥ 3,3 N
    ≤ 20 N
  • Performance level
    2
    CECC 75301-802 uyarınca
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging Hayır
Material properties
  • Material (insert)
    Termoplastik reçine, cam elyaf dolgulu (PBTP)
    Kabuk: Kaplanmış çelik
  • Colour (insert) Beyaz
  • Material (contacts) Bakır alaşımı
  • Surface (contacts) Ni üzerinde asil metal
  • Material flammability class acc. to UL 94 V-0
  • RoHS muafiyete uygun
  • RoHS exemptions 6(c): Ağırlıkça %4'e kadar kurşun içeren bakır alaşımı
  • ELV status muafiyete uygun
  • China RoHS 50
  • REACH Annex XVII substances İçermez
  • REACH ANNEX XIV substances İçermez
  • REACH SVHC substances Evet
  • REACH SVHC substances Kurşun
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Evet
  • California Proposition 65 substances
    Kurşun
    Nikel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 6.1 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140089532
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469