Productos combinables
Productos combinables NUEVO
Device side / Panel feed through
32
N.º de referencia: 21 34 800 0380 005
M8 Cable Assembly 3-poles st/- m/- 0,5m
M8 Cable Assembly 3-poles st/- m/- 0,5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado en un lado
Cable de cobre (redondo)
Longitud de cable: 0.5 m
Notas
Comparar
N.º de referencia: 21 34 800 0380 005
M8 Cable Assembly 3-poles st/- m/- 0,5m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Device side / Panel feed through
32
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M8 A-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 0.5 m
  • Number of cores 3
  • Core structure 3x 0.25 mm²
  • Coding A-coding
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status conforme con exención
  • China RoHS 50
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances
  • REACH SVHC substances Plomo
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Plomo
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 23.4 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140140523
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604