Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 45 600 0141
HAR PROFINET Typ C 4xAWG22/7 trail. 50m
HAR PROFINET Typ C 4xAWG22/7 trail. 50m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Retardante de llama, Resistente al aceite, Resistente a rayos UV
4x AWG 22/7
PUR (poliuretano)
Longitud de cable: 50 m
Cat. 5 Clase D de hasta 100 MHz
Notas
Comparar
N.º de referencia: 09 45 600 0141
HAR PROFINET Typ C 4xAWG22/7 trail. 50m
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
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Oil resistant
    UV resistant
  • Printing on cable HARTING INDUSTRIAL ETHERNET TRAILING CABLE CAT 5 PLUS x 22AWG (SHIELDED) c(UL)us E356671 CMX 75°C VERIFIED (UL) CAT 5E PATCH CABLE FRNC or UR AWM 21238 80°C 600V
Version
  • Cable length 50 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +70 °C unmoved
    -20 ... +60 °C moved
  • Minimum bending radius
    7x Cable diameter (repeated bending)
    3x Cable diameter (singular bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 3.000.000 & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s²
  • Tensile strength ≤150 N
  • Coupling attenuation @ 20 °C / 10 MHz ‌ 20 mΩ/m
  • Conductor resistance @ 20 °C ≤120 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.3 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 13602
    EN 50290-2-23
    F45052-F5100
    IEC 60332-1-2 Flame retardancy
    EN 60811-2-1 Oil resistance
    UN/ECE-R 118 fire protection for rolling stock
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 3,130 g
  • Country of origin Czechia
  • European customs tariff number 85444995
  • GTIN 5713140061880
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609