Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 48 CON 88P8 BK
DualBoot RJ45 PP IP20 Cat.6A 8pol black
DualBoot RJ45 PP IP20 Cat.6A 8pol black

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Conector de cable
Contactos: 8
Bronce
Chapado en oro
Notas
Comparar
N.º de referencia: 09 48 CON 88P8 BK
DualBoot RJ45 PP IP20 Cat.6A 8pol black
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
  • Category Connectors
  • Series RJ45
  • Identification HARTING DualBoot RJ45
  • Element Cable connector
  • Specification Overmoulded
Version
  • Shielding 360° shielding
  • Number of contacts 8
  • Locking type PushPull
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +60 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (contacts) Bronze
  • Surface (contacts) Gold plated
  • Layer thickness ≥ 30 µinch
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-2
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140880696
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar