myHARTING Login
Configuradores
제품군
제품군
산업용 커넥터 / Han
®
원형 콘넥터
디바이스 연결장치
산업용 이더넷 스위치
운영자 인터페이스
전기차량용 충전 설비
공구
고객맞춤형 솔루션
케이블 어셈블리 & 벌크 케이블
myHARTING
다운로드 / 카탈로그 주문
다운로드 / 카탈로그 주문
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
09 48 CON 47P8 YE
N.º de referencia: 09 48 CON 47P8 YE
DualBoot RJ45 IP20Cat.6A8poloverm yellow
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Conectores
Conector de cable
Corriente nominal: 2 A
Contactos: 8
Chapado en oro
Notas
Comparar
N.º de referencia: 09 48 CON 47P8 YE
DualBoot RJ45 IP20Cat.6A8poloverm yellow
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
Connectors
Series
RJ45
Identification
HARTING DualBoot RJ45
Element
Cable connector
Specification
Overmoulded
Version
Number of contacts
8
Version
Top entry
Termination data
Permissible voltage
1,000 V DC
Technical characteristics
Rated current
2 A
Rated voltage
24 V
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Insulation resistance
>500 MΩ
Limiting temperature
-40 ... +80 °C in operation
-40 ... +80 °C During laying
Ambient temperature
-25 ... +60 °C in operation
-0 ... +50 °C During laying
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP20
Material properties
Surface (contacts)
Gold plated
Layer thickness
≥ 1.27 µm
Layer thickness
≥ 50 µinch
Colour (hood/housing)
Yellow
Material flammability class acc. to UL 94
V-0
Specifications and approvals
Specifications
IEC 60603-7 Mating face
Approvals
DNV GL
Commercial data
Packaging size
1
Country of origin
China
GTIN
5713140880870
eCl@ss
27440205 Contact insert for industrial connectors
ETIM
EC000438
UNSPSC 24.0
39121522
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar