Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 48 CON 87P8 BK
DualBoot RJ45 IP20 Cat.6A, 8pol., black
DualBoot RJ45 IP20 Cat.6A, 8pol., black

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Conector de cable
Corriente nominal: ‌2 A
Contactos: 8
Chapado en oro
Notas
Comparar
N.º de referencia: 09 48 CON 87P8 BK
DualBoot RJ45 IP20 Cat.6A, 8pol., black
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series RJ45
  • Identification HARTING DualBoot RJ45
  • Element Cable connector
  • Specification Overmoulded
Version
  • Shielding Shielded
  • Number of contacts 8
Termination data
  • Permissible voltage 1,000 V DC
Technical characteristics
  • Rated current ‌ 2 A
  • Rated voltage 24 V
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >500 MΩ
  • Limiting temperature
    -40 ... +80 °C in operation
    -40 ... +80 °C During laying
  • Ambient temperature
    -25 ... +60 °C in operation
    -0 ... +50 °C During laying
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Surface (contacts) Gold plated
  • Layer thickness ≥ 1.27 µm
  • Layer thickness ≥ 50 µinch
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 60603-7 Mating face
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140880764
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar