Productos combinables
Productos combinables NUEVO
Combinables
5
Tools
2
N.º de referencia: 09 67 000 8137
DSUB CRIMP KONT MA AU3 RX10000 AWG24/20
DSUB CRIMP KONT MA AU3 RX10000 AWG24/20

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Contacto de engaste
Macho
Aleación de cobre
Sección de conductor: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Notas
Comparar
Muestra gratuita
N.º de referencia: 09 67 000 8137
DSUB CRIMP KONT MA AU3 RX10000 AWG24/20
Notas
Comparar
Muestra gratuita
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
5
Tools
2
Detalles del producto
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Stamped contacts
  • Pack contents
    10000 pieces on reel
    Unrolling right reversed
Technical characteristics
  • Conductor cross-section 0.25 ... 0.52 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 20
  • Wire outer diameter ≤1.52 mm
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.5 ... 3 mm
  • Performance level 3
Material properties
  • Material (contacts) Copper alloy
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 2,153 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140086968
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522