Productos combinables
Productos combinables NUEVO
Combinables
3
Accessories
5
N.º de referencia: 09 66 215 7503
DSUB SV FE SSDPSTR29 15PPL3NUTSLK4-40HT
DSUB SV FE SSDPSTR29 15PPL3NUTSLK4-40HT

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Connector
Reflow soldering termination (THR)
Rated current: ‌6.5 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PCT), Shell: steel, nickel plated
Grey
Contacts: 15
Copper alloy
Noble metal over Ni
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 09 66 215 7503
DSUB SV FE SSDPSTR29 15PPL3NUTSLK4-40HT
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
3
Accessories
5
Detalles del producto
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Gender Female
  • Size D-Sub 2
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 15
  • Termination length 2.9 mm
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group II (400 ≤ CTI < 600)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PCT)
    Shell: steel, nickel plated
  • Colour (insert) Grey
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 1
  • Net weight 11.9 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140218154
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Objetos PCB Multi ECAD

Mostrar información

Descargar

Mostrar información

Otros documentos
Fire Protection
Configuración de descarga
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar