Productos combinables
Productos combinables NUEVO
Combinables
3
Accessories
5
N.º de referencia: 09 66 254 6511
DSUB SV FE-6,0 PR-IN 15P AU2 GP M3
DSUB SV FE-6,0 PR-IN 15P AU2 GP M3

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Connector
Press-in termination
Rated current: ‌6.5 A
Female
Size: D-Sub 2
Liquid crystal polymer (LCP), Shell: Plated steel
Contacts: 15
Copper alloy
Noble metal over Ni
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 09 66 254 6511
DSUB SV FE-6,0 PR-IN 15P AU2 GP M3
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Combinables
3
Accessories
5
Detalles del producto
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Press-in termination
  • Gender Female
  • Size D-Sub 2
  • Number of contacts 15
  • PCB fixing With board locks
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Flange height 6 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Liquid crystal polymer (LCP)
    Shell: Plated steel
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 1
  • Net weight 9.02 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140082656
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar