Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 67 050 0539
DSUB IP 67 Top entry met.plas.hood 50p
DSUB IP 67 Top entry met.plas.hood 50p

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Shell housing
With integrated cable gland
Size: D-Sub 5
Locking screw Thread M3
Top entry
1x
Material (hood/housing): Thermoplastic
Metallised
Degree of protection: IP67
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 09 67 050 0539
DSUB IP 67 Top entry met.plas.hood 50p
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub, IP67
  • Type of hood/housing Shell housing
  • Description of hood/housing With integrated cable gland
Version
  • Size D-Sub 5
  • Shielding Shielded
  • Version Top entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Cable gland
  • Locking type Locking screw Thread M3
  • 2 parts No
  • Separable No
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -25 ... +70 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Cable diameter 9 ... 11 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Surface (hood/housing) Metallised
  • Length 78.5 mm
  • Width 75.7 mm
  • Height 27.6 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 48.4 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140093508
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentación
Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Archivos 2D/3D Multi CAD

Mostrar información

Configuración de descarga

Mostrar información

Zuken E³.series (2019+)

Mostrar información

Descargar

Mostrar información

Otros documentos
Asset Administration Shell

Mostrar información

Configuración de descarga

Mostrar información

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar