|
|
|
Current -
Haga su elección.
|
Types har-bus® 64, har-bus® 64 invers
Number of contacts: 160
Types B, C and M, inverse Types Q and R
Number of contacts: 96, 64, 32, 16, 78+2, 60+4, 42+6, 24+8
Clearance/Creepage 1.2/1.2 mm min.
Types D, E and F
Number of contacts: 48, 45, 32, 24
Clearance/Creepage 3.0 (1.6) / 3.0 mm min.
|
Number of contacts -
Haga su elección.
|
|
Row pitch face -
Haga su elección.
|
Contact spacing 2.54 mm
Contact spacing 5,08 mm
|
|
|
Number of contacts: 32
Working current 6 A max.
Clearance/Creepage 3.0/3.0 mm min.
Number of contacts: 48, 45, 32
Working current 6 A max.
Clearance/Creepage 1.6/3.0 mm min.
Number of contacts: 64, 32, 16
Working current 2 A max.
Clearance/creepage 1.2/1.2 mm min.
Number of contacts: 160, 96, 64, 48, 32, 16
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
Five rows, 160 poles
additional contacts for I/O and system upgrade
data transfer rates up to 320 MByte/s
|
Termination -
Haga su elección.
|
Solder pins for printed circuit boards
Surface Mount Compatible (SMC)
Solder pins for reflow soldering
|
Performance Class -
Haga su elección.
|
as per IEC 60603-13
400 mating cycles, 4 days gas test using 10 ppm SO2.
Measurement of contact resistance, then visual inspection.
50 mating cycles, no gas test. Then visual inspection.
|
Clearance/Creepage -
Haga su elección.
|
Working current 2 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
|
Board fixing -
Haga su elección.
|
Tin plated snap-in-clip; mounting force 40-60 N;
Provides transport safety before soldering 15 N
|
First mating contact -
Haga su elección.
|
without first mating contacts.
|
Railway Classification -
Seleccionado automáticamente debido a su elección.
|
|
Version -
Haga su elección.
|
Version I as per IEC 60603-2.
For use in card frame.
|
Coding facility -
Haga su elección.
|
|
|