Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 66 212 0500 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=5m
D-Sub PushPull 9 pol, MA/FE, PUR,L=5m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Cableado 1:1, Sin halógenos, Retardante de llama
Longitud de cable: 5 m
Notas
Comparar
N.º de referencia: 33 66 212 0500 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=5m
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
    Tipo de cabo
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series D-Sub
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    D-Sub
    Male Straight
  • Connector 2
    D-Sub
    Female Straight
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
    Flame retardant
Version
  • Cable length 5 m
  • Number of cores 9
  • Core structure AWG 26/7
  • Shielding Shielded
  • Number of contacts 9
  • Locking type PushPull
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 6 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications RoHS 2011/65/EU
Commercial data
  • Packaging size 1
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)