Productos combinables
Productos combinables NUEVO
Tools
3
N.º de referencia: 09 69 281 5233
D SUB MIXED MA SOLDER CR COAX 75 OHMS_S4
D SUB MIXED MA SOLDER CR COAX 75 OHMS_S4

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Coaxial contact
Straight, for cables RGD 179
Rated current: ≤2 A
Male
Copper alloy, PBFE / PBTP / PI
Noble metal over Ni
Impedance: 75 Ω
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 09 69 281 5233
D SUB MIXED MA SOLDER CR COAX 75 OHMS_S4
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Tools
3
Detalles del producto
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Straight
    for cables RGD 179
  • Features Outer ferrule: crimp in tool cavity B
Version
  • Termination method Solder/crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 2 A
  • Rated voltage 250 V
  • Insulation resistance >109 Ω
  • Impedance 75 Ω
  • Stripping length
    3 mm for inner contact die
    5 mm Shielding
    9.5 mm cable jacket
  • Limiting temperature -55 ... +135 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Frequency 0 ... 2 GHz
Material properties
  • Material (contacts)
    Copper alloy
    PBFE / PBTP / PI
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 10 g
  • Country of origin Czechia
  • European customs tariff number 85366910
  • GTIN 5713140098992
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Datos técnicos
Objetos 3D CAD

Mostrar información

Configuración de descarga

Mostrar información

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar