Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 67 002 9055
D SUB IP 67 SHIELDED CAP_MA_9p_M3
D SUB IP 67 SHIELDED CAP_MA_9p_M3

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Tapa de protección contra el polvo
para conectores hembra, Rosca M3
Tamaño: D-Sub 1
Grado de protección: IP67
Notas
Comparar
N.º de referencia: 09 67 002 9055
D SUB IP 67 SHIELDED CAP_MA_9p_M3
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
  • Category Accessories
  • Series D-Sub
  • Type of accessory Dust protection cover
  • Description of the accessory
    for female connectors
    Thread M3
Version
  • Size D-Sub 1
  • Details With inside glued front seal rubber
Technical characteristics
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 50
  • Net weight 12 g
  • Country of origin Romania
  • European customs tariff number 39235090
  • GTIN 5713140088313
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar