Siemens
Subcategorías
Filters
  • Campo de aplicación
    Select a value Reset filter
    • DC power output
      2
    • Power cables
      11
    • for encoder connection
      2
    • for holding brake connection
      2
    • for hybrid function
      5
    • for motor connection
      11
  • Estructura de núcleo
    Select a value Reset filter
    • + 2x (2x 0.75 mm²)
      2
    • 1x 2x 0.5 mm²
      1
    • 2x 0.5 mm²
      1
    • 3x 1.5 mm2 + 2x 0.34 mm2 + 2x 2x 0.22 mm2
      3
    • 4x 1.5 mm²
      2
    • 4x 2.5 mm²
      3
    • 4x 4.0 mm²
      2
    • 6x 1.5 mm²
      1
    • 6x 2x 0.34 mm²
      2
    • CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
      2
  • Conector 2
    Select a value Reset filter
    • 12 + 3 poles
      2
    • 12 poles
      2
    • 7 poles
      2
    • Circular (female) 9-pin
      2
    • Female
      6
    • Han-Compact® Hood
      1
    • Han® Q 4/2 Female
      1
    • LP 14 + 3 poles
      1
    • M12
      4
    • M23
      2
    • wire end ferrules
      2
  • Conector 1
    Select a value Reset filter
    • 12 + 3 poles
      3
    • Female
      3
    • Han-Compact® Cable to cable housing
      1
    • Han-Compact® Hood
      5
    • Han® Q 4/2 Female
      1
    • Han® Q 4/2 Male
      5
    • LP 14 + 7 poles
      2
    • LP 14 poles
      2
    • LP 3 poles
      2
    • M12
      3
    • Side entry
      1
    • wire end ferrules
      2
  • Rango de sujeción
    Select a value Reset filter
    • 6 ... 12 mm
      2
    • 7 ... 10.5 mm
      1
    • 9 ... 13 mm
      1
  • Color (accesorios)
    Select a value Reset filter
    • Green
      1
    • Red
      1
    • White
      1
36 products (of 36)
1/2
Comparar
0
Ordenar por
Filters
0