Productos combinables
Productos combinables NUEVO
N.º de referencia: 00 00 873 200
Cable LIYY 3 x 0,34mm² PVC
Cable LIYY 3 x 0,34mm² PVC

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Retardante de llama
3x 0,34 mm²
PVC
Notas
Comparar
N.º de referencia: 00 00 873 200
Cable LIYY 3 x 0,34mm² PVC
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
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Flame retardant
Version
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature
    -10 ... +80 °C moved
    -25 ... +80 °C unmoved
  • Cable diameter 4.5 mm ± 0.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤57 Ω/km
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 60332-2-2 Flame retardancy
Commercial data
  • Packaging size 5,000
  • Net weight 1 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140573666
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609