Productos combinables
Productos combinables NUEVO
N.º de referencia: 73 55 046 2254
Cable, 11c x 16 AWG, tray, TC-ER, SAB
Cable, 11c x 16 AWG, tray, TC-ER, SAB

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Resistente al aceite
11x AWG 16
PVC
Notas
Comparar
N.º de referencia: 73 55 046 2254
Cable, 11c x 16 AWG, tray, TC-ER, SAB
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Oil resistant
Version
  • Number of cores 11
  • Core structure 11x AWG 16
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 600 V
  • Limiting temperature -40 ... +105 °C
  • Minimum bending radius
    4x Cable diameter (singular bending)
    6x Cable diameter (repeated bending)
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 9005 (jet black)
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 10 g
  • Country of origin Japan
  • eCl@ss 27061801 Data and communication cable (copper)
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar