Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 45 600 0102 6500
CF77 5x 2,5mm², PUR grey
CF77 5x 2,5mm², PUR grey

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
5x 2,5 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 09 45 600 0102 6500
CF77 5x 2,5mm², PUR grey
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Number of cores 5
  • Core structure 5x 2.5 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 500 V
  • Limiting temperature
    -50 ... +80 °C unmoved
    -40 ... +80 °C moved
    -25 ... +80 °C moved, with forced guidance
  • Minimum bending radius
    4x Cable diameter (singular bending)
    5x Cable diameter (repeated bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 10.000.000 @ 6.8x Cable diameter @Length ≤ 10 m
  • Torsional strength ≥ 5.000.000 @ torsion angle= ±180°/m
  • Test voltage Ur.m.s. 2 kV
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7040 (Window grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 50363-10-2 Oil resistance
    NEK 606 Mud resistance
    IEC 60332-1-2 Flame retardancy
    IEC 60754
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85442000
  • GTIN 5713140571068
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC002587
  • UNSPSC 24.0 26121609
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar