Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 45 600 0300 1000
BETAtrans 4 GKW-ENX 35mm²
BETAtrans 4 GKW-ENX 35mm²

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Resistente al aceite y a UV, Sin halógenos
1x 35 mm²
Copolímero de poliolefina
Notas
Comparar
N.º de referencia: 09 45 600 0300 1000
BETAtrans 4 GKW-ENX 35mm²
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
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Oil and UV resistant
    Halogen-free
Version
  • Number of cores 1
  • Core structure 1x 35 mm²
  • Shielding Unshielded
Technical characteristics
  • Cable diameter 11.7 mm ± 0.3 mm
Material properties
  • Material (cable) Polyolefin copolymer
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 45545-2
    EN 50264-1
    NFPA 130
    EN 50264-3-1
    UN/ECE-R 118
Commercial data
  • Packaging size 1
  • Net weight 43.2 g
  • Country of origin China
  • European customs tariff number 85444290
  • eCl@ss 27061801 Data and communication cable (copper)