myHARTING Login
Configuradores
Products
Products
Endüstriyel konnektörler / Han
®
Yuvarlak konnektörler
Cihaz Bağlantısı
Endüstriyel Ethernet Switch'ler
Operatör arayüzleri
Elektro Mobilite için şarj ekipmanı
Aletler
Özelleştirilmiş çözümler
Kablo takımları ve kablolar
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Çeşitli
Kablo konnektörleri ve kablo takımı
21 34 CAB 0038
N.º de referencia: 21 34 CAB 0038
(8x0,25mm²) PUR Li9YFC11Y black
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
Sin halógenos, Retardante de llama, Resistente al aceite
8x 0,25 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 21 34 CAB 0038
(8x0,25mm²) PUR Li9YFC11Y black
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Flame retardant
Oil resistant
Printing on cable
Li9YFC11Y 8x0,25mm²
Version
Number of cores
8
Core structure
8x 0.25 mm²
Shielding
Shielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-30 ... +80 °C unmoved
-15 ... +80 °C moved
Cable diameter
6.4 ... 6.8 mm
Minimum bending radius
5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤78 Ω/km
Insulation resistance @ 20 °C
≥ 1,000 MΩ x km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Specifications and approvals
Specifications
EN 50267-2-1
IEC 60332-2-2
EN 60811-2-1
UL 20549
UL 758
UL 1581
VDE 0472
Commercial data
Packaging size
1
Net weight
61 g/m
Country of origin
China
GTIN
5713140813854
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar