myHARTING Login
Configuradores
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
Descargar catálogos
Descarga de datos de producto ePLAN
Descarga de datos de producto Zuken E3series
Canal YouTube de HARTING
Product Data Manager (only eng.)
Repairservice
Añadir a la lista de deseos
Eliminar de la lista de deseos
Productos combinables
Productos combinables
NUEVO
no hay datos disponibles
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0069
N.º de referencia: 21 34 CAB 0069
(5x0,25mm²) PVC LiYFCY grey
La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.
Resumen de caracterísiticas
Cable de cobre (redondo)
Retardante de llama
5x 0,25 mm²
PVC
Notas
Comparar
N.º de referencia: 21 34 CAB 0069
(5x0,25mm²) PVC LiYFCY grey
Notas
Comparar
All functionalities, price and availability after
sign in
.
Añadir a la lista de deseos
Eliminar de la lista de deseos
Distribuidores
Consultar por e-mail
Productos combinables
NUEVO
no hay datos disponibles
Overview
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Descargas
Knowledge
Distribuidores
Detalles del producto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Flame retardant
Printing on cable
LiYFCY 5x0,25mm²
Version
Number of cores
5
Core structure
5x 0.25 mm²
Shielding
Shielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-25 ... +80 °C
Cable diameter
5.2 ... 5.6 mm
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤78 Ω/km
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Specifications and approvals
Specifications
UL 2464
Commercial data
Packaging size
1
Net weight
43 g/m
Country of origin
China
GTIN
5713140813748
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Descargas
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Cerrar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Comparar