Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CAB 0005
(4xAWG22/7) Cat 5e PVC
(4xAWG22/7) Cat 5e PVC

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Retardante de llama, Resistente al aceite
4x AWG 22/7
PVC
Cat. 5e Clase D de hasta 100 MHz
Notas
Comparar
N.º de referencia: 21 34 CAB 0005
(4xAWG22/7) Cat 5e PVC
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Oil resistant
  • Printing on cable LEONI L INDUSTRIAL ETHERNET FLEXIBLE CABLE x PROFINET Type B ES CAT 5 PLUS x 22AWG (SHIELDED) (UL) E119100 CMG 60 °C or PLTC or AWM 21694 600V FT4 SUN RES x "year/internal order number" "sequential length in metres"
Version
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature
    -40 ... +80 °C
    -20 ... +60 °C During laying
    -50 ... +80 °C storage/transport
  • Cable diameter 6.3 ... 6.7 mm
  • Minimum bending radius
    7x Cable diameter (repeated bending)
    3x Cable diameter (singular bending)
  • Test voltage Ur.m.s. 2 kV Wire / wire / shielding
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.3 ns/m
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
Specifications and approvals
  • Specifications
    EN 13602
    EN 50290-2-23
    EN 50290-2-22
    UL 1685
    EN 60811-2-1
    UL 1581
Commercial data
  • Packaging size 1
  • Net weight ‌ 67 g/m
  • Country of origin China
  • GTIN 5713140813922
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar