Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CAB 0089
4x0,25mm² PUR
4x0,25mm² PUR

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Sin halógenos, Retardante de llama
4x 0,25 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 21 34 CAB 0089
4x0,25mm² PUR
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Flame retardant
  • Printing on cable Li9Y11 Y4x0,25mm²
Version
  • Number of cores 4
  • Core structure 4x 0.25 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature -25 ... +80 °C
  • Cable diameter 4.25 ... 4.55 mm
  • Minimum bending radius 6x Cable diameter
  • Bending cycles
    ≥ 2.000.000 & traversing distance ≤ 100 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
    ≥ 10.000.000 & traversing distance ≤ 20 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤58 Ω/km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    VDE 0472
    UL 20549
Commercial data
  • Packaging size 1
  • Net weight ‌ 28 g/m
  • Country of origin China
  • GTIN 5713140813588
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar