Productos combinables
Productos combinables NUEVO
N.º de referencia: 21 34 CAB 0090
3x0,34mm² PUR
3x0,34mm² PUR

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable de cobre (redondo)
Sin halógenos, Retardante de llama, Resistente al aceite
3x 0,34 mm²
PUR (poliuretano)
Notas
Comparar
N.º de referencia: 21 34 CAB 0090
3x0,34mm² PUR
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Halogen-free
    Flame retardant
    Oil resistant
  • Printing on cable Li9Y11Y 3x0,34mm²
Version
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature -25 ... +80 °C
  • Cable diameter 4.25 ... 4.55 mm
  • Minimum bending radius 6x Cable diameter
  • Drag chain compatible Yes
  • Bending cycles
    ≥ 2.000.000 & traversing distance ≤ 100 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
    ≥ 10.000.000 @ & traversing distance ≤ 20 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤58 Ω/km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Specifications
    UL 20549
    VDE 0472
    EN 60811-2-1 Oil resistance
Commercial data
  • Packaging size 1
  • Net weight ‌ 25.4 g/m
  • Country of origin China
  • GTIN 5713140813571
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar