Productos combinables
Productos combinables NUEVO
Successor Products
1
Device side / Panel feed through
10
N.º de referencia: 21 03 585 3401
1xRSV M12 D kod.gew.umspritzt 1m
1xRSV M12 D kod.gew.umspritzt 1m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Notas
Comparar
Este producto ya no se puede solicitar. Puede usar su sustituto 21349400477010.
N.º de referencia: 21 03 585 3401
1xRSV M12 D kod.gew.umspritzt 1m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Successor Products
1
Device side / Panel feed through
10
Detalles del producto
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 D-coding
    Male Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
Commercial data
  • Packaging size 10
  • Net weight 87.4 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar