Productos combinables
Productos combinables NUEVO
Successor Products
1
Device side / Panel feed through
10
N.º de referencia: 21 03 585 1403
1xRSV M12 D-Coded straight overmolded 3m
1xRSV M12 D-Coded straight overmolded 3m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Notas
Comparar
Este producto ya no se puede solicitar. Puede usar su sustituto 21349200477030.
N.º de referencia: 21 03 585 1403
1xRSV M12 D-Coded straight overmolded 3m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Successor Products
1
Device side / Panel feed through
10
Detalles del producto
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 D-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 212 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140139404
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar