Capotas/bases
Filters
  • Tamaño
    Select a value Reset filter
    • Han-Yellock® 10
      6
    • Han-Yellock® 30
      34
    • Han-Yellock® 60
      30
  • Tipo de capota/base
    Select a value Reset filter
    • Bulkhead mounted housing
      10
    • Carrier hood
      8
    • Hood
      4
    • Panel feed through housing
      2
    • Shell
      24
    • Surface mounted housing
      22
  • Tipo de bloqueo
    Select a value Reset filter
    • Push button
      39
    • Screw locking
      23
  • Grado de protección según IEC 60529
    Select a value Reset filter
    • IP65
      70
    • IP67
      70
  • Entrada de cable
    Select a value Reset filter
    • 1x M20
      9
    • 1x M25
      16
    • 1x M32
      11
    • 1x M40
      4
    • 2x M20
      2
    • 2x M25
      6
    • 2x M32
      3
    • 2x M40
      2
  • Material (capota/base)
    Select a value Reset filter
    • Aluminium die-cast
      43
    • Zinc die-cast
      27
70 products (of 70)
1/3
Comparar
0
Ordenar por
Filters
0