myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
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
Conectividad de dispositivos
...
Conectores de cable y cableados
Conectores híbridos
Potencia y señal
Potencia y señal
Filters
Elemento
Select a value
Reset filter
Cable assemblies
36
Cable connector
8
Connector
9
Female connector
7
Inserts
8
Male connector
3
Panel feed through
1
Serie
Select a value
Reset filter
Circular connectors M12
4
Circular connectors M17
27
Circular connectors M23
40
Circular connectors Size 15
10
D-Sub
13
DIN 41612
83
HARTING PushPull (V4)
5
har-modular®
4
Número de contactos
Select a value
Reset filter
from
2
4
6
7
8
9
11
13
17
21
25
27
31
36
45
to
2
4
6
7
8
9
11
13
17
21
25
27
31
36
45
2
1
4
2
6
4
7
1
8
6
9
6
11
1
13
1
17
1
21
2
25
1
27
1
31
9
36
1
45
1
Tipo
Select a value
Reset filter
Female
17
Male
30
Tipo de conexión
Select a value
Reset filter
Cable to cable
8
Motherboard to daughtercard
6
PCB to cable
10
Tipo de bloqueo
Select a value
Reset filter
ComLock rapid locking
4
ComLock-S rapid locking
2
Fixing flange with feed through hole Ø 3.1 mm
9
Locking levers or locking screws
6
Locking screw
8
PushPull
5
Screw locking
16
Toggle locking
10
Método de terminación
Select a value
Reset filter
Crimp termination
73
Faston termination
7
Wave soldering termination
5
Wrap termination
3
Sección de conductor (mm²)
Select a value
Reset filter
0.08 ... 0.14 mm²
4
0.08 ... 0.25 mm² Data
4
0.08 ... 0.34 mm²
2
0.09 ... 0.25 mm²
6
0.13 ... 0.82 mm²
4
0.14 ... 0.56 mm²
6
0.14 ... 1 mm²
2
0.14 ... 2.5 mm²
4
0.14 ... 4 mm²
6
0.25 ... 0.5 mm²
4
0.5 ... 1.5 mm²
7
0.75 ... 1 mm²
2
0.75 ... 1.5 mm²
2
0.75 ... 2.5 mm²
2
1.5 mm²
3
1 ... 1.5 mm²
2
2.5 ... 4 mm²
2
Sección de cable (AWG)
Select a value
Reset filter
AWG 18 ... AWG 16
2
AWG 19 ... AWG 17
2
AWG 20 ... AWG 16
7
AWG 24 ... AWG 20
4
AWG 24 ... AWG 28
6
AWG 26 ... AWG 14
4
AWG 26 ... AWG 18
4
AWG 26 ... AWG 20
6
AWG 28 ... AWG 23 Data
4
AWG 28 ... AWG 26
4
Grado de protección según IEC 60529
Select a value
Reset filter
IP20
16
IP40
2
IP65
3
IP65 / IP67
4
IP65 / IP67 mated condition
4
IP66 / IP67
2
IP66 / IP67 screwed / locked condition
9
IP67
12
IP67 locked condition
13
IP69 / IPX9K acc. to ISO 20653 locked condition
13
Blindaje
Select a value
Reset filter
Shielded
13
Unshielded
7
Codificación
Select a value
Reset filter
Coding with loss of contacts
10
D20 coding
2
Hole coding
9
Shroud coding
9
Y-coding
4
Corriente nominal
Select a value
Reset filter
from
2 A
≤ 2 A
5 A
6 A
≤ 10 A
12 A
15 A
16 A
28 A
≤ 28 A
to
2 A
≤ 2 A
5 A
6 A
≤ 10 A
12 A
15 A
16 A
28 A
≤ 28 A
2 A
2
≤ 2 A
2
5 A
9
6 A
14
≤ 10 A
4
12 A
2
15 A
9
16 A
1
28 A
2
≤ 28 A
4
Nivel de rendimiento
Select a value
Reset filter
1
15
2
14
acc. to IEC 60603-2
20
Categoría
Select a value
Reset filter
Accessories
62
Connectors
36
Contacts
43
Hoods / Housings
11
Inserts
8
System cabling
26
Distancia entre contactos (lado de terminación)
Select a value
Reset filter
from
1.9 mm
2 mm
5.08 mm
to
1.9 mm
2 mm
5.08 mm
1.9 mm
2
2 mm
2
5.08 mm
2
Distancia entre contactos (lado de acoplamiento)
Select a value
Reset filter
1.9 mm
2
2 mm
2
3.81 mm
10
5.08 mm
10
Longitud de terminación
Select a value
Reset filter
from
4.5 mm
22 mm
to
4.5 mm
22 mm
4.5 mm
2
22 mm
3
Voltaje nominal
Select a value
Reset filter
from
48 V
50 V
150 V
250 V
630 V
to
48 V
50 V
150 V
250 V
630 V
48 V
2
50 V
6
150 V
8
250 V
1
630 V
2
Tamaño
Select a value
Reset filter
D-Sub 2
2
D-Sub 3
3
D-Sub 4
3
D-Sub 5
1
M17
9
M23
12
Tipo de contacto
Select a value
Reset filter
Crimp contact
41
Solder contact
2
Identificación
Select a value
Reset filter
High Density
4
Hybrid
1
Mixed
9
Power
37
Signal
8
Type D
1
Type E
2
Type F
16
Type FM
1
Type H
16
Type MH
16
Type MH 24+7
9
Tipo de accesorio
Select a value
Reset filter
Adapter
1
Cable clamp
1
Code comb
7
Coding
1
Coding pin
1
Insert for shell housing
10
Junction element O
2
Locking lever
5
Mechanical guiding and first mating ground connection
1
Open hood
2
Protection cover
6
Screw
11
Shell housing
14
Unfortunately, no results were found for your search query
196 products
(of 196)
1/7
Nuevos productos - Ascendente
N.º de referencia - Ascendente
N.º de referencia-Descendente
Relevance
Nuevos productos
Elemento-Descendente
Serie-Descendente
Número de contactos-Descendente
Tipo-Descendente
Tipo de conexión-Descendente
Female connector
DIN-Power MH24+7FST4,5C1-2
Artículo nº: 09 06 231 6822
Wave soldering termination
Rated current: 6, 15
Contacts: 31
Straight
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Añadir a la lista de deseos
Eliminar de la lista de deseos
Hood
M23 P Hood 7-12 mm
Artículo nº: 09 15 600 0402
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector
D-SUB M 7W2 MA CRIMP TH
Artículo nº: 09 69 212 0072
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 7
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector
D-SUB M 13W3 MA CRIMP TH
Artículo nº: 09 69 312 0133
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 13
Añadir a la lista de deseos
Eliminar de la lista de deseos
Female connector
DIN-Power MH24+7FTC1-1
Artículo nº: 09 06 231 2881
Crimp termination, Faston termination
Rated current: 6, 15
Contacts: 31
Copper alloy
Silver plated Mating side, power contacts, Silver plated Termination side, power contacts
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
Añadir a la lista de deseos
Eliminar de la lista de deseos
Inserts
M23 P 4+3+PE Female -C
Artículo nº: 09 15 608 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Hood
M23 P Hood 11-17 mm
Artículo nº: 09 15 600 0403
EMC version
Size: M23
Screw locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Añadir a la lista de deseos
Eliminar de la lista de deseos
Inserts
M23 P 4+3+PE Male -C
Artículo nº: 09 15 608 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Cable to cable housing
M23 P Hood cable to cable 7-12mm
Artículo nº: 09 15 600 0702
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Añadir a la lista de deseos
Eliminar de la lista de deseos
Female connector
DIN-Power MH24+7FWT22,0C1-2
Artículo nº: 09 06 231 6821
Wrap termination, Faston termination
Rated current: 6, 15
Contacts: 31
Straight
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector
D-SUB M 17W2 MA CRIMP TH
Artículo nº: 09 69 312 0172
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 17
Añadir a la lista de deseos
Eliminar de la lista de deseos
Protection cover
M23 cover-s met. for HBM,chain 100mm
Artículo nº: 09 15 600 9102
for bulkhead mounted housings, for cable to cable housing, With chain (100 mm)
Metal
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Añadir a la lista de deseos
Eliminar de la lista de deseos
Hood
M23 P ComLock Hood 11-17 mm
Artículo nº: 09 15 600 0493
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Añadir a la lista de deseos
Eliminar de la lista de deseos
Inserts
M23 P 5+3+PE Male-C (A)
Artículo nº: 09 15 609 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 9
Conductor cross-section: 0.14 ... 4 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Inserts
M23 P 5+3+PE Female -C (A)
Artículo nº: 09 15 609 3101
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 9
Conductor cross-section: 0.14 ... 4 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Cable to cable housing
M23 P Hood cable to cable 11-17 mm
Artículo nº: 09 15 600 0703
EMC version
Size: M23
Screw locking, ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector
D-SUB M 21W4 MA CRIMP TH
Artículo nº: 09 69 412 0214
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 21
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector
D-SUB M 11W1 MA CRIMP TH
Artículo nº: 09 69 212 0111
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 11
Añadir a la lista de deseos
Eliminar de la lista de deseos
Inserts
M23 P 5+3+PE Female-C (B)
Artículo nº: 09 15 609 3111
Crimp termination
Female
Polyamide (PA)
Blue
Contacts: 9
Conductor cross-section: 0.14 ... 4 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Hood
M23 P ComLock Hood 7-12 mm
Artículo nº: 09 15 600 0492
EMC version
Size: M23
ComLock rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Añadir a la lista de deseos
Eliminar de la lista de deseos
Eigenschaften
Artículo nº: 48 13 44
Añadir a la lista de deseos
Eliminar de la lista de deseos
Inserts
M23 P 5+3+PE Male-C (B)
Artículo nº: 09 15 609 3011
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 9
Conductor cross-section: 0.14 ... 4 mm²
Añadir a la lista de deseos
Eliminar de la lista de deseos
Female connector
DIN-Power MH24+7FST4,5C1-1
Artículo nº: 09 06 231 2822
Wave soldering termination
Rated current: 6, 15
Contacts: 31
Straight
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector
D-SUB M 36W4 MA CRIMP TH
Artículo nº: 09 69 512 0364
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 5
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 36
Añadir a la lista de deseos
Eliminar de la lista de deseos
Hood
M23 P Hood angl. 7-12mm rotatable
Artículo nº: 09 15 600 0603
EMC version, Rotatable
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Añadir a la lista de deseos
Eliminar de la lista de deseos
Cable connector
M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
Artículo nº: 21 03 861 1805
Straight
Male
Y-coding
Crimp termination
Polyamide (PA)
Contacts: 8
Conductor cross-section: 0.13 ... 0.82 mm² 0.08 ... 0.25 mm² Data
Rated current: 6 A
Añadir a la lista de deseos
Eliminar de la lista de deseos
Connector
D-SUB M 21W1 MA CRIMP TH
Artículo nº: 09 69 312 0211
Crimp termination
Rated current: 5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated
Black
Contacts: 21
Añadir a la lista de deseos
Eliminar de la lista de deseos
Male connector
DIN-Power MH24+7MT-3,0C1-2
Artículo nº: 09 06 031 6921
Faston termination, Wave soldering termination
Rated current: 6, 15
Contacts: 31
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Añadir a la lista de deseos
Eliminar de la lista de deseos
Compact
Artículo nº: 51 52 88
Añadir a la lista de deseos
Eliminar de la lista de deseos
Female connector
DIN-Power MH24+7FTC1-1-NFF
Artículo nº: 09 06 231 2881 222
Crimp termination, Faston termination
Rated current: 6, 15
Contacts: 31
Copper alloy
Silver plated Mating side, power contacts, Silver plated Termination side, power contacts
Coding: Hole coding, Shroud coding, Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
Añadir a la lista de deseos
Eliminar de la lista de deseos
Información
Se ha producido un error mientras se añadía a la cesta.
1
2
3
7
Ordenar por
N.º de referencia - Ascendente
N.º de referencia - Descendente
Relevance
Nuevos productos
Elemento - Descendente
Serie - Descendente
Número de contactos - Descendente
Tipo - Descendente
Tipo de conexión - Descendente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 196 products
Comparar
0
Ordenar por
Filters
0