myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Catalogi downloaden
Download product data ePLAN
Download product data Zuken E3series
HARTING op YouTube
Product Data Manager (only eng.)
Repairservice
eShop
kann gelöscht werden
M12
M12
Filters
Core structure
Select a value
Reset filter
1x 2x AWG 24/7
16
3x 0.34 mm²
85
4x 0.34 mm²
158
5x 0.34 mm²
131
Cable diameter
Select a value
Reset filter
4 mm
49
4.2 mm
100
4.5 mm
114
4.9 mm
58
5.3 mm
53
Connector 2
Select a value
Reset filter
Female Angled
47
Female Straight
100
HARTING M12 T1 Industrial Straight
16
M12 A-coding
175
Male Angled
11
Male Straight
17
Overmoulded
191
Connector 1
Select a value
Reset filter
Female Angled
45
Female Straight
65
HARTING M12 T1 Industrial Angled
16
M12 A-coding
374
Male Angled
60
Male Straight
204
Overmoulded
390
Shielding
Select a value
Reset filter
Unshielded
374
Data rate
Select a value
Reset filter
1 Gbit/s
16
10 Mbit/s
16
100 Mbit/s
16
Coding
Select a value
Reset filter
A-coding
374
Rated voltage
Select a value
Reset filter
60 V DC
16
Test voltage U
r.m.s.
Select a value
Reset filter
1 kV (contact-contact)
16
2.25 kV (contact-ground)
16
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
16
Shielding resistance
Select a value
Reset filter
≤ 100 mΩ
16
Category
Select a value
Reset filter
System cabling
390
Minimum bending radius
Select a value
Reset filter
10x Cable diameter (repeated bending)
227
5x Cable diameter (singular bending)
227
Number of contacts
Select a value
Reset filter
from
2
to
2
2
16
Rated current
Select a value
Reset filter
from
4 A
to
4 A
4 A
390
Rated voltage
Select a value
Reset filter
from
60 V
250 V
to
60 V
250 V
60 V
130
250 V
244
Mating cycles
Select a value
Reset filter
≥ 100
16
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 / IP67
16
IP65 / IP67 mated condition
374
Element
Select a value
Reset filter
Cable assemblies
390
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
243
PVC
147
Colour (cable)
Select a value
Reset filter
RAL 7021 (black grey)
227
RAL 7040 (Window grey)
147
Yellow
16
Termination method
Select a value
Reset filter
Crimp termination
374
Contact resistance
Select a value
Reset filter
≤ 20 mΩ
16
Series
Select a value
Reset filter
Circular connectors M12
374
HARTING T1 Industrial
16
Specifications
Select a value
Reset filter
EN 60811-404 Oil resistance
16
IEC 60332-2-2 Flame retardancy
374
IEC 60332-3-22 Flame retardancy
16
IEC 61076-2-101
374
IEC 63171-6
16
IEEE 802.3bp (1000BASE-T1)
16
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
16
IEEE 802.3bw (100BASE-T1)
16
IEEE 802.3cg (10BASE-T1)
16
UL 1581
374
UL / CSA
Select a value
Reset filter
UL in preparation
374
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.35 m
0.4 m
0.5 m
0.6 m
0.65 m
0.7 m
0.75 m
0.8 m
0.9 m
1 m
1.05 m
1.1 m
1.15 m
1.2 m
1.35 m
1.5 m
1.7 m
1.95 m
2 m
2.1 m
2.4 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
3.7 m
3.9 m
4 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.7 m
9.7 m
10 m
10.5 m
11 m
11.5 m
12 m
12.5 m
13.5 m
14 m
14.5 m
15 m
16 m
20 m
25 m
30 m
40 m
50 m
70 m
99 m
to
0.2 m
0.3 m
0.35 m
0.4 m
0.5 m
0.6 m
0.65 m
0.7 m
0.75 m
0.8 m
0.9 m
1 m
1.05 m
1.1 m
1.15 m
1.2 m
1.35 m
1.5 m
1.7 m
1.95 m
2 m
2.1 m
2.4 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
3.7 m
3.9 m
4 m
5 m
5.5 m
6 m
6.5 m
7 m
7.5 m
8 m
8.7 m
9.7 m
10 m
10.5 m
11 m
11.5 m
12 m
12.5 m
13.5 m
14 m
14.5 m
15 m
16 m
20 m
25 m
30 m
40 m
50 m
70 m
99 m
0.2 m
8
0.3 m
17
0.35 m
1
0.4 m
3
0.5 m
25
0.6 m
13
0.65 m
5
0.7 m
3
0.75 m
2
0.8 m
3
0.9 m
1
1 m
39
1.05 m
1
1.1 m
1
1.15 m
1
1.2 m
3
1.35 m
1
1.5 m
22
1.7 m
4
1.95 m
1
2 m
34
2.1 m
1
2.4 m
1
2.5 m
9
2.8 m
2
3 m
23
3.5 m
5
3.6 m
1
3.7 m
1
3.9 m
1
4 m
3
5 m
33
5.5 m
2
6 m
6
6.5 m
2
7 m
4
7.5 m
13
8 m
3
8.7 m
1
9.7 m
1
10 m
28
10.5 m
1
11 m
2
11.5 m
1
12 m
2
12.5 m
2
13.5 m
1
14 m
2
14.5 m
1
15 m
11
16 m
1
20 m
9
25 m
3
30 m
5
40 m
1
50 m
2
70 m
1
99 m
1
Limiting temperature
Select a value
Reset filter
-25 ... +80 °C moved
390
-40 ... +80 °C unmoved
390
Number of cores
Select a value
Reset filter
from
2
3
4
5
to
2
3
4
5
2
16
3
85
4
158
5
131
Approvals
Select a value
Reset filter
CE
374
Unfortunately, no results were found for your search query
390 products
(of 16)
1/13
Nieuwe producten - Oplopend
Artikelnummer - Oplopend
Artikelnummer-Aflopend
Relevance
Nieuwe producten
Core structure-Aflopend
Cable diameter-Aflopend
Connector 2-Aflopend
Connector 1-Aflopend
Shielding-Aflopend
Cable assemblies
M12 A-cod 4-pol st /st m /f PUR 1.00m
Art. nr. C2 13 200 0000 0029
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 5-pol st /- f /- PVC 1.00m
Art. nr. C2 13 200 0000 0016
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st /an m /f PUR 1.00m
Art. nr. C2 13 200 0000 0164
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol an /- m /- PUR 1.00m
Art. nr. C2 13 200 0000 0077
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 1 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 5-pol st /an f /m PVC 0.50m
Art. nr. C2 13 200 0000 0140
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol an/ - f/ - PVC 5.00m
Art. nr. C2 13 200 0000 0000
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st/ - m/ - PVC 2.00m
Art. nr. C2 13 200 0000 0001
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol an/ st m/ f PUR 5.00m
Art. nr. C2 13 200 0000 0002
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st /st m /f PVC 5.00m
Art. nr. C2 13 200 0000 0003
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st /- f /- PVC 5.00m
Art. nr. C2 13 200 0000 0004
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 5-pol an /st m /f PUR 6.00m
Art. nr. C2 13 200 0000 0175
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 6 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st /- f /- PUR 25.00m
Art. nr. C2 13 200 0000 0176
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 25 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol an /- m /- PVC 3.00m
Art. nr. C2 13 200 0000 0177
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st /st m /m PUR 0.50m
Art. nr. C2 13 200 0000 0178
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 0.5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 3-pol st /st m /f PVC 0.80m
Art. nr. C2 13 200 0000 0179
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.8 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st /an m /f PUR 3.70m
Art. nr. C2 13 200 0000 0180
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 3.7 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 3-pol st /- m /- PUR 0.30m
Art. nr. C2 13 200 0000 0181
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 0.3 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol an /an m /m PVC 0.80m
Art. nr. C2 13 200 0000 0182
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.8 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 3-pol st /an f /f PUR 1.95m
Art. nr. C2 13 200 0000 0183
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1.95 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st /st m /m PVC 1.35m
Art. nr. C2 13 200 0000 0184
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.35 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol an /st f /m PUR 1.00m
Art. nr. C2 13 200 0000 0185
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 5-pol an /an m /f PUR 0.70m
Art. nr. C2 13 200 0000 0186
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 0.7 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol an /- f /- PUR 1.00m
Art. nr. C2 13 200 0000 0187
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 1 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol st /- f /- PUR 3.00m
Art. nr. C2 13 200 0000 0104
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 3 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 4-pol an /- f /- PUR 15.00m
Art. nr. C2 13 200 0000 0105
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 15 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 5-pol st /- m /- PVC 1.50m
Art. nr. C2 13 200 0000 0106
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 5-pol st /an m /f PUR 1.50m
Art. nr. C2 13 200 0000 0107
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 1.5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 3-pol st /st m /f PUR 5.00m
Art. nr. C2 13 200 0000 0108
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 3-pol an /- f /- PUR 5.00m
Art. nr. C2 13 200 0000 0109
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 5 m
Add to Wishlist
Verwijder uit de lijst
Cable assemblies
M12 A-cod 5-pol st /st m /f PUR 5.00m
Art. nr. C2 13 200 0000 0110
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 5 m
Add to Wishlist
Verwijder uit de lijst
Info
Een fout opgetreden tijdens het toevoegen aan winkelwagen.
1
2
3
13
Sorteren op
Artikelnummer - Oplopend
Artikelnummer - Aflopend
Relevance
Nieuwe producten
Core structure - Aflopend
Cable diameter - Aflopend
Connector 2 - Aflopend
Connector 1 - Aflopend
Shielding - Aflopend
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 390 products
Compare
0
Sorteren op
Filters
0