The configurator is not optimized for your screen resolution

To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.

Dummy title

Dummy content
M12 Unshielded Overmolded: 

A new generation of HARTING configurators is coming soon

New configurator preview
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.

Discover what's new and how the transition works:
Learn about the new configurators and the transition
Solution details
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"CABLE","termination":"","fclass":"CONNECTOR","parent":"1","ref":"CABLE_A","file":"","matnr":"","id":"2","position":""}],"addComponent":[],"language":"en","cable":{"termination":"","fclass":"CABLE","parent":".","color":"","length":"","description":"","matnr":"","CS":"CSYS_SVS","ref":"-","file":"","diameter":"","id":"1","position":"","tolerance":"","conductors":""},"export":[]}
Product List

Contact information















Marked fields have to be filled in Submit