har-bus HM Fe, Typ A m. get. Schirm.

Image is for illustration purposes only. Please refer to product description.

har-bus HM Fe, Typ A m. get. Schirm.

Connector, Female connector, Press-in termination, Rated current: 1 A, Contacts: 90, Angled, Copper alloy, Au over Ni, Mating side, Nickel plated, Termination side, Performance level: 2, Thermoplastic resin, glass-fibre filled, Beige

Part number:  17 21 090 2103

  • Category Connectors
  • Series har-bus® HM
  • Identification Type A
  • Element Female connector
  • Description of the contact Angled
  • Termination method Press-in termination
  • Shielding With upper split shield
  • Connection type Motherboard to daughtercard
  • Number of contacts 90
  • Performance level 2
  • Field of application CompactPCI Computer telephony Position J4
  • Pack contents Tube
  • Contact rows 7
  • Contact spacing (termination side) 2 mm
  • Contact spacing (mating side) 2 mm
  • Rated current 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 67.5 N
  • Withdrawal force ≥ 13.5 N
  • Test voltage Ur.m.s. 0.75 kV
  • Data rate ≤ 2,500 Mbit/s
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.4 mm
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) Beige
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Nickel plated Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 10
  • Net weight 20.95 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector