myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
System cabling
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
eShop
System cabling
...
Power and signal
Circular connectors System cabling
Size 15
Size 15
Filters
Core structure
Select a value
Reset filter
6x 1.5 mm²
12
6x 2.5 mm²
12
Cable diameter
Select a value
Reset filter
10.5 mm
12
9 mm
12
Connector 2
Select a value
Reset filter
Female Straight
8
Size 15
8
Connector 1
Select a value
Reset filter
Female Straight
8
Male Straight
16
Size 15
24
Category
Select a value
Reset filter
System cabling
24
Rated current (signal)
Select a value
Reset filter
10 A
24
Specification
Select a value
Reset filter
Pre-assembled on both sides
8
Pre-assembled on one side
16
Element
Select a value
Reset filter
Cable assemblies
24
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
20
Colour (cable)
Select a value
Reset filter
Black
20
Type of cable
Select a value
Reset filter
Copper cable (round)
24
Series
Select a value
Reset filter
Circular connectors Size 15
24
Rated current (power)
Select a value
Reset filter
13 A
12
16 A
12
Rated voltage (power)
Select a value
Reset filter
600 V AC
24
Rated voltage (signal)
Select a value
Reset filter
63 V AC/DC
24
Cable length
Select a value
Reset filter
from
1 m
1.5 m
5 m
10 m
to
1 m
1.5 m
5 m
10 m
1 m
6
1.5 m
6
5 m
6
10 m
6
Limiting temperature
Select a value
Reset filter
-25 ... +80 °C
24
Number of cores
Select a value
Reset filter
from
6
to
6
6
24
Approvals
Select a value
Reset filter
CE
24
Unfortunately, no results were found for your search query
24 products
(of 24)
1/1
New products - Ascending
Osa number - Ascending
Osa number-Descending
Relevance
New products
Core structure-Descending
Cable diameter-Descending
Connector 2-Descending
Connector 1-Descending
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 10m
21 34 280 0642 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m
21 34 282 9642 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 10m
21 34 290 0642 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m
21 34 280 0641 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 10m
21 34 280 0641 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m
21 34 290 0641 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m
21 34 290 0642 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
21 34 290 0642 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 10m
21 34 282 9641 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m
21 34 280 0642 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 10m
21 34 290 0641 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m
21 34 290 0641 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m
21 34 282 9641 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m
21 34 282 9641 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m
21 34 282 9642 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m
21 34 282 9642 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m
21 34 280 0642 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
21 34 280 0641 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m
21 34 282 9641 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m
21 34 290 0642 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m
21 34 290 0641 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m
21 34 280 0641 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m
21 34 280 0642 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 10m
21 34 282 9642 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Teave
Lisamisel tekkis viga ostukorvi.
Sort by
Osa number - Ascending
Osa number - Descending
Relevance
New products
Core structure - Descending
Cable diameter - Descending
Connector 2 - Descending
Connector 1 - Descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 24 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends