SEK CAB FLAT SH RND AWG28/7 14P 100m

Image is for illustration purposes only. Please refer to product description.

SEK CAB FLAT SH RND AWG28/7 14P 100m

Copper cable, (round), AWG 28/7, PVC, Cable length: 100 m

Part number:  09 18 014 7010

  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Cable length 100 m
  • Shielding Shielded
  • Number of cores 14
  • Core structure AWG 28/7
  • Impedance 100 Ω
  • Limiting temperature
    -30 ... +75 °C unmoved
    -20 ... +75 °C moved
  • Conductor resistance @ 20 °C ≤ 216 Ω/km
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications
    UL 1581 Sec. 1061
    UL PLCC, CL2
  • CE Yes
  • Packaging size 1
  • Net weight 9,700 g
  • Country of origin USA
  • European customs tariff number 85444993
  • eCl@ss 27061801 Data and communication cable (copper)

Topics & Trends