SEK 10P FE DE FLAT CABLE ASSY,0.8M

Image is for illustration purposes only. Please refer to product description.

SEK 10P FE DE FLAT CABLE ASSY,0.8M

Copper cable, (flat), Pre-assembled on both sides, Cable length: 0.8 m

Part number:  33 18 243 0800 066

  • Category System cabling
  • Series SEK
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 SEK Female connector
  • Connector 2 SEK Female connector
  • Type of cable Copper cable (flat)
  • Cable length 0.8 m
  • Number of cores 10
  • Core structure AWG 28/7
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 23 g
  • Country of origin China
  • European customs tariff number 85444290
  • eCl@ss 27060390 Ready-made data cable (unspecified)

Topics & Trends