RJI DB Cat6a Cable Assy green PUR 0,2m

Image is for illustration purposes only. Please refer to product description.

RJI DB Cat6a Cable Assy green PUR 0,2m

Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m

Part number:  09 48 474 7744 002

  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
  • Cable length 0.2 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C unmoved
    -40 ... +80 °C moved
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • Specifications
    IEC 60332-1-2 Flame retardancy
    IEC 60754-1 Halogen freeness
    EN 60811-404 Oil resistance
    UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA UL 1863 DUXR.E470046
  • Packaging size 1
  • Net weight 23.67 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • eCl@ss 27060308 Patch cord copper (data cable)

Topics & Trends