myHARTING Login
Configuradores
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
Baixar Catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar o Zuken E3series de Dados de Produto
Canal do YouTube HARTING
Product Data Manager (only eng.)
Repairservice
eShop
Operator interfaces
...
Service interfaces
har
-port
RJ45
RJ45
Filters
Series
Select a value
Reset filter
har
-port
44
Element
Select a value
Reset filter
Service interfaces
44
Specification
Select a value
Reset filter
RJ45
44
Unfortunately, no results were found for your search query
44 products
(of 44)
1/2
Novos produtos - Ascendente
Part Number - Ascendente
Part Number-Decrescente
Relevance
Novos produtos
Series-Decrescente
Element-Decrescente
Specification-Decrescente
Service interfaces
har-port RJ45 coupler Cat6A bk, 100 pcs.
09 45 452 1561 XL
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
har-port RJ45 coupler Cat.6 white
09 45 452 1562
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
CONECTOR HAR PORT RJ45 CAT6
09 45 452 1560
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Connection type: Jack to jack
CONECTOR HAR PORT RJ45 CAT6 PRETO
09 45 452 1561
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.5m, Connection type: Jack to connector
CONECTOR HAR PORT RJ45 CAT.6 O,5OM
09 45 452 1504
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 1.5m, Connection type: Jack to connector
CABO MONT RJ45 1,50
09 45 452 1510
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 1m, Connection type: Jack to connector
CABO MONTADO HAR PORT RJ45 IP20 1,00m
09 45 452 1509
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.7m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 0,7m cable
09 45 452 1506
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.2m, Connection type: Jack to connector
CABO MONT HAR-PORT RJ45;RJ45 CAT6 0,2M
09 45 452 1501
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.8m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 0,8m cable
09 45 452 1507
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.3m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 0,3m cable
09 45 452 1502
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 6 m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 6,0m cable
09 45 452 1520
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.4m, Connection type: Jack to connector
CONECTOR HAR PORT RJ45 0,4m
09 45 452 1503
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.6m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 0,6m cable
09 45 452 1505
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 2m, Connection type: Jack to connector
CONECTOR HAR PORT RJ45 CAT6 2,00M
09 45 452 1511
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 3m, Connection type: Jack to connector
har-port RJ45 IP20 coupler cable; 3,00m
09 45 452 1513
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.5m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 0,5m black
09 45 452 1534
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 1.5m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 1,5m black
09 45 452 1540
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 1m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 1m black
09 45 452 1539
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 2m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 2m black
09 45 452 1541
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 5m, Connection type: Jack to connector
CONECTOR HAR PORT RJ45 CAT6 5,00M
09 45 452 1516
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 2.5m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 2,5m cable
09 45 452 1512
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 3m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 3m black
09 45 452 1543
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.3m, Connection type: Jack to connector
CABO MONT HAR-PORT RJ45;RJ45 CAT6 0,3M
09 45 452 1532
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.15m, Connection type: Jack to connector
CABO MONT HAR PORT RJ45 CAT6 PFT 0,15M
09 45 452 1500
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.6m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 0,6m black
09 45 452 1535
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 10m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 10,0m cable
09 45 452 1518
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 5m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 5m black
09 45 452 1546
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 7.5m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 7,5m black
09 45 452 1547
Add to Wishlist
Remover da lista de desejos
Service interfaces, RJ45, Fully shielded, 360° shielding contact, Cat. 6, Class E up to 250 MHz, Cable length: 0.2m, Connection type: Jack to connector
har-port RJ45 Cat.6; PFT 0,2m black
09 45 452 1531
Add to Wishlist
Remover da lista de desejos
Info
Ocorreu um erro ao adicionar ao carrinho.
1
2
Sort by
Part Number - Ascendente
Part Number - Decrescente
Relevance
Novos produtos
Series - Decrescente
Element - Decrescente
Specification - Decrescente
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 44 products
Comparar
0
Sort by
Filters
0