Matching Products
Matching Products NEW
Contacts
36
Accessories
8
Part number: 09 67 025 4702
MIN D FE 25 p CRIMP TERMINAL_4-40 UNC
MIN D FE 25 p CRIMP TERMINAL_4-40 UNC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Crimp termination
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25
Conductor cross-section: 0.09 ... 0.82 mm²
Notes
Compare
NEW
Derating tool
Part number: 09 67 025 4702
MIN D FE 25 p CRIMP TERMINAL_4-40 UNC
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
36
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
Version
  • Termination method Crimp termination
  • Gender Female
  • Size D-Sub 3
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 25
  • Locking type Fixing flange with thread 4-40 UNC
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.09 ... 0.82 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 18
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 83 N
  • Withdrawal force
    ≥ 7.8 N
    ≤ 56 N
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    DIN 41652
    IEC 60807-3
    CECC 75301-802
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 12.59 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140091856
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare