M17
Filters
  • Categoria
    Select a value Reset filter
    • Accessories
      4
    • Connectors
      15
    • Contacts
      18
    • Hoods / Housings
      3
    • Inserts
      16
    • System cabling
      16
    • Tools
      2
  • Numero di poli
    Select a value Reset filter
    • 4
      2
    • 6
      2
    • 7
      2
    • 8
      4
    • 9
      2
    • 12
      2
    • 17
      2
  • Corrente d'esercizio
    Select a value Reset filter
    • ‌ 2 A
      8
    • ‌ 3.6 A
      2
    • ‌ 8 A
      12
    • ‌ 14 A
      6
    • ‌ 20 A
      2
  • Tensione di esercizio
    Select a value Reset filter
    • 50 V
      2
    • 60 V
      10
    • 63 V
      2
    • 300 V
      8
    • 630 V
      8
  • Taglia
    Select a value Reset filter
    • M17
      18
  • Collegamento
    Select a value Reset filter
    • Crimp termination
      34
74 products (of 74)
1/3
Confronta
0
Ordina per
Filters
0