Matching Products
Matching Products NEW
部品番号: C2 13 200 0000 0316
M12 A-cod 4-pol st /- f /- PUR 0.60m
M12 A-cod 4-pol st /- f /- PUR 0.60m

画像は一例です。製品詳細を参照ください。

Properties Overview
ケーブルアセンブリ
片側組み立て済み
銅ケーブル (丸型)
ハロゲンフリー
ケーブル長さ: 0.6 m
ノート
Compare
部品番号: C2 13 200 0000 0316
M12 A-cod 4-pol st /- f /- PUR 0.60m
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
製品詳細
Part List
  • Part list details
    Tipo de cabo
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 0.6 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140968141
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

Further Documents
Asset Administration Shell

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare