Productos combinables
Productos combinables NEW
Part Number: C2 13 200 0000 0315
M12 A-cod 4-pol st /- f /- PUR 0.30m
M12 A-cod 4-pol st /- f /- PUR 0.30m

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Halogen-free
Cable length: 0.3 m
Notes
Comparar
Part Number: C2 13 200 0000 0315
M12 A-cod 4-pol st /- f /- PUR 0.30m
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 0.3 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding Unshielded
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) RAL 7021 (black grey)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 Flame retardancy
  • UL / CSA UL in preparation
  • Approvals CE
Commercial data
  • Packaging size 4
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140967502
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Otros documentos
Asset Administration Shell

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar